AVENTICS-R412014756

AVENTICS™ Mounting bracket, Series AS1-MBR-...-W02 R412014756

26 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

AS1-MBR-X000-W02

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.059 kg
Housing material
Steel

Dokumenty i rysunki