AVENTICS-R412027804

AVENTICS™ Foot mounting MS1, Series CM1 R412027804

87 zł
ILOŚĆ:

Product Description

CM1-MS1-063-ST-ZN-RPC-IS

Version
Version: ISO-type
For series
RPC
Piston diameter
63 mm
Housing material
Galvanized Steel

Dokumenty i rysunki