AVENTICS-R412027809

AVENTICS™ Nut MR3, series CM1 R412027809

34 zł
ILOŚĆ:

Product Description

CM1-MR3-032-ST-ZN-M30X1,5

Version
for cylinder mounting
For series
RPC
Piston diameter
32 mm
Thread size
M30x1,5
Housing material
Steel

Dokumenty i rysunki