AVENTICS-R422005155

AVENTICS™ 5/2 directional valve, series LS04-PD R422005155

1 093 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

LS04-AF-PD-5/2-024DC-I-M8-D6

B10
Activation
Electrically
Nominal flow Qn
310 l/min
Switching principle
5/2
Compressed air connection output
Ø 6
Working pressure min.
3 bar
Working pressure max
7 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection size
M8
Electrical connection number of poles
3-pin
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
With spring return
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Charakterystyka

  • Compact and lightweight
  • Fast switching possible
  • Easy to integrate
  • Suitable for moving applications

Dokumenty i rysunki