Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-R481633796

AVENTICS™ Series SPRA Electric Rod-Style Actuators R481633796

2 674 zł
ILOŚĆ:

Product Description

SPRA-LS-032-050

Piston Ø
32 mm
Piston rod thread
M10x1,25
Max. dynamic axial force
0.3 kN
Max. static axial force
0.7 kN
Max. torque (for Fmax)
0.24 Nm
Max. linear speed
60 mm/s
Max. rotational speed
2400 1/min
Max. acceleration
1 m/s²
Duty cycle
60 %
Screw type
Lead screw
Screw diameter
9 mm
Screw lead
1.5 mm
Stroke
50 mm
Internal overstroke (double)
1 mm
Efficiency %
30
Inertia at 0 mm stroke
0.0413 *10-⁴ kgm²
Inertia per 100 mm stroke
0.0036 *10-⁴ kgm²
Weight 0 mm stroke
0.74 kg
Weight +100 mm stroke
0.34 kg
Standardization
ISO 15552
Protection class
IP54S
Max. humidity
95 %
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C

Charakterystyka

  • Multi-positioning with high level of precision and repeatability
  • Available in size 32, 40, 63 and 100
  • High product versatility with three different screw technologies to cover a wide range of application requirements
  • Flexibility in mounting cylinders - Compliant with ISO 15552 standard and wide range of accessories available
  • Easily size and customize your electrical actuator solution with inter-connected online tools and configurator

Dokumenty i rysunki