Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Baumann-P-24003

Baumann™ 24003 Three-Way Globe Valve

Product Description

The Baumann 24003 three-way control valve is ideally suited for control of flow and temperature where mixing or diverting service is required. This valve uses a rugged cast bronze or CF8M stainless steel body with S31600 austenitic stainless steel trim for extended service life.

ped
Certifications
PED, CUTR, ATEX, CRN
Critical Service
General Service, Mixing
Flow Characteristics
Linear
Material
Bronze, Stainless
Operating Temperature
Standard Temperature
Pressure Class
Bronze: 400 psi at 150°F/250 psi at 400°F; Stainless: 720 psi at 150°F/515 psi at 400°F
Process Connection Type
Threaded, Welded-on Flanges
Shutoff Class
Class III (FCI 70-2)
Valve Size
NPS 1/2, NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Charakterystyka

  • Optional ENVIRO-SEAL™ packing system can be used to meet critical emission control requirements; suitable for use in light duty chemical service.
  • High quality type 316 austenitic stainless steel trim materials are available.
  • Superior dual plug and stem guiding provides increased stability during plug travel.
  • Multiple trim capacity reductions available to meet changing process requirements.
  • Epoxy powder coated actuator with stainless steel fasteners for corrosion resistance.
  • Multi-spring, field reversible actuator with reduced deadband, permits direct operation from remote signal devices.
  • Entire actuator and yoke can be removed from the valve assembly while maintaining packing integrity.
  • Fisher FIELDVUE™ digital valve controllers are available for remote calibration and diagnostics in facilities utilizing the PlantWeb architecture.

Dokumenty i rysunki