Bettis-P-PMM

Bettis PressureMatic Pilot Valve

Product Description

A sensory device monitors pipeline and process pressure. Suitable for use in high - low pressure shut down applications - either a pneumatic or hydraulic signal.

Charakterystyka

  • Field adjustable high and low pressure set points
  • Manual or automatic reset on pilot valve
  • Extended sensing pressure capability through interchangeable range springs
  • Positive piston stop; limits piston travel against overpressure
  • Secondary piston seal with safety vent
  • Input connection 1 1 U2 or 2 NPT threaded or flanged
Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD

Dokumenty i rysunki