Branson-P-Aquafier

Branson Aquafier

Product Description

Branson Aquafier is an economical treatment system that recycles rinse water from various aqueous cleaning processes. This closed loop water purification system is specifically designed to continuously circulate water through a series of carbon and resin exchange beds to supply recycle high purity deionized water at point of use. It is a compact, fully configured system with all elements to produce high quality rinse water at a 5 gpm rate.

Electrical Specifications
230V AC, Single Phase, 20 amps, 60 Hz
Digital temperature readout
Digital resistivity indicator with setpoint alarm
Mechanical / Controls
14 Gallon polypropylene reservoir
Automatic water makeup with liquid level switch
0-5 gallon per minute flow meter
0 Micron SS Pre-filter and 2 Micron Outlet filter
Exchange Beds
System capacity of up to six beds
Optional bed volumes of 0.5, 1.2, 2.2 cubic feet
Choice of carbon, anion, cation, and mixed resins
Mounted on SS drip pan using secure latches

Charakterystyka

  • Closed loop system eliminates rinse water discharge, reduces water consumption, and saves energy by recycling hot rinse water.
  • Single pass operation makes it very cost effective
  • Removes both organic and inorganic impurities
  • Provides high quality DI water for precision cleaning applications
  • Fully automatic makes it easy to use and operate
  • Interchangeable with three industry standard bed sizes for process flexibility

Dokumenty i rysunki