Branson-P-Bransonic M1800

Branson Bransonic® M Mechanical Bath 1800

Product Description

The Bransonic® M Ultrasonic Cleaning Bath is the leading mechanical ultrasonic bath. It’s designed for performance, control, durability and reliability for a variety of applications. All Bransonic® baths can also be used for cell separation, sample preparation and degassing of liquids.

Overall Size
10"l x 12"w x 11.5"d
Tank Size
6"l x 5.5"w x 4"d
Weight
7 lbs
Frequency
40 kHz

Charakterystyka

  • 40kHz Industrial Transducers
  • 60-minute Mechanical Timer (can be set to run continuously)
  • Tower Control Panel
  • Built-in Pour Drain (½ & ¾ gallon) or Side Mounted Drain

Dokumenty i rysunki