Branson-P-Series 40 Rotary Ultrasonic Assembly System

Branson Series 40 Rotary Ultrasonic Assembly System

Product Description

The Branson Series 40 Rotary Ultrasonic Assembly System is a durable, semi-automatic assembly system featuring a precision Camco® indexer and aluminum dial plate, pneumatic controls, touch screen user interface, and an adjustable welder on a Blanchard ground tabletop. Fully configurable to meet specific needs, these systems could be fitted with auto pick and place systems, part positioning or clamping mechanisms, and air eject ports as needed.

Actuation
Pneumatic
Cylinder Size
1.5, 2.0, 2.5, 3.0, 3.25
Data Interface
USB, Ethernet
Frequency
15, 20, 30, 40 kHz
Output Power
0.4 kW, 0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW

Charakterystyka

  • Camco indexer provides smooth, precise movement and reliable operation.
  • 24-32" dial plates available with 4, 6, 8, 12 or 24 stops for maximum productivity.
  • Compatible with any Branson ultrasonic or spin welder.
  • Operator safety guarding, perimeter guarding, profile gate, etc.
  • Optional second welding station, pick & place, auto eject, leak tester, pad printer, etc.
  • Touch screen operator interface.

Dokumenty i rysunki