Crosby-P-P001004

Crosby Series 82 Direct Spring Operated PRV for Natural Gas

Product Description

High performance, direct spring operated pressure relief valve for natural gas applications

Charakterystyka

  • Leak-tight performance near set pressure allows higher operating pressures resulting in increased process throughput and system optimization.
  • 2-piece body design with easily replaceable seat and seals reduces downtime and maintenance costs.
  • FKM soft seat provides repeatable leak-tight performance before and after each relief cycle.
  • Bubble tight at 90% or better of set pressure.
  • Manufactured to ASME Section VIII UV for gas service.
  • Relieving capacities certified by National Board of Boiler and Pressure Vessel Inspectors.
  • Standard trim components in 316 stainless steel for maximum corrosion resistance.
  • Optional trim to NACE MR-0175 (2002 Edition).
  • Gas service only. Lift lever not available for air service.

Dokumenty i rysunki