DeltaV-P-SE4017P1

DeltaV™ S-series FOUNDATION™ Fieldbus I/O

Product Description

FOUNDATION™ fieldbus I/O is a modular subsystem that communicates digitally with field devices, increases your input/output capacity, and gives you access to more information about your process than conventional I/O subsystems. It greatly enhances device diagnostics that affect your control strategy and alerts operators to device malfunctions. If you want an efficient, economical, and secure process control system, use DeltaV™ FOUNDATION fieldbus I/O.

Number of segements (ports)
2
Number of field devices
16 per port (dependent on device power consumption- and IS requirements)
Number of Ff funtion blocks
96 per card (64 fieldbus and 32 standard DeltaV)
Isolation
Each channel is isolated from the system and from each other and factory tested to 1500 VDC
Nominal signal range
Fieldbus FOUNDATION IEC 61158-2
LocalBus current per card (12 VDC nominal)
200 mA typical, 300 mA per channel
Standards
IEC 61158 data link layer
Airborne Contaminants
ISA-S71.04-1985 Airborne Contaminants Class G3 Conformal coating
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Charakterystyka

  • Increase I/O capacity while reducing wiring
  • Increase your quality and throughput by taking advantage of the added diagnostics of FOUNDATION fieldbus I/O devices
  • Redundant H1 cards provide increased availability
  • Provides synchronized control with the ability to assign DeltaV™ function blocks to run in the DeltaV FOUNDATION fieldbus H1 card