Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-SE4308T01

DeltaV™ IS AO 4-20 mA HART CHARM

Product Description

An IS (intrinsically safe) Analog Output Characterization Module (CHARM) designed for a 4-20 mA, with or without HART, output.

Sensor Types
4 to 20 mA with or without HART
Nominal Signal Range (span)
4-20 mA, (0-20 mA optional)
Full Signal Range
0 to 22 mA
Load Resistance
750 Ohm max.
Voltage to Load
15 V (min) @ 20 mA
Accuracy over temperature range
0.25% of span (0 to 60 °C), 0.5% of span (-40 to 70 °C)
Resolution
16 bit A/D converter
Calibration
None required
Isolation
Galvanically isolated according to EN 60079-11. Voltage peak value 375 VDC.
CHARM Power req.
56 mA max @ 24 VDC ±10%
CHARM Heat Dissipation
1.1 W
HART Support
HART v7 pass-through for AMS, HART v7 variable and device status available to control
HART Data Update Rates
Update rates are faster than every second dependent on HART communication loading and device type

Dokumenty i rysunki

Charakterystyka

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas