DeltaV-P-SE4501

DeltaV™ Standard Terminal Block

Product Description

The Standard Terminal block can be used with all CHARM types. For traditional wiring of field instrumentation, the CHARMs provide loop power through the internally distributed 24 V DC field power. Refer to specific CHARM specifications for wiring information.

Number of Connections
4 Screw Cage terminals 0.32-2.5 mm2 / 22-14 AWG
Strip Length
7 - 9 mm / 0.28-0.36 in.
Maximum Current
2 A max. at 250 V AC max.
Color
Black

Dokumenty i rysunki

Charakterystyka

  • Provides loop power through the internally distributed 24 V DC field power
  • All CHARMs meet ISA 71.04-1985 severity level G3 (harsh) corrosion specifications