DeltaV-P-SE4503

DeltaV™ Relay Output Terminal Block

Product Description

The Relay Output Terminal Block is designed for high output current applications and requires the DO 24 V DC High-side CHARM to drive the relay coil. The Relay Output Term blocks provide a normally open and normally closed contact.

Number of Connections
3 Screw Cage terminals 0.32-2.5 mm2 / 22-14 AWG
Strip Length
7 - 9 mm / 0.28-0.36 in.
Maximum Current
5 A at 28.8 V DC / 0.4 A at 48 V DC / 0.2A at 110 V DC/5 A at 250 V AC
Color
Black

Dokumenty i rysunki

Charakterystyka

  • All CHARMs meet ISA 71.04-1985 severity level G3 (harsh) corrosion specifications