Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-8127-DI-SE

PAC8000 32-channel SOE module

Product Description

PAC8000 32-channel SOE module

Part Number
8127-DI-SE
Input Count, Type & Speed
32 point source; 2~512mS Selectable
Supply Voltage and On/Off Voltage
18-30VDC; On >2.1mA Off<1.2mA
Current Consumption
System 50mA; Field 190mA
Fault Detection
Line fault detection on all inputs (switch inputs need resistors)
Special Capabilities
SOE 1/4 ms resolution (Sequence of Events)
Special Capabilities
Export data to PC applications for reporting or further analysis
Special Capabilities
Module provides power to all field inputs, simplifying field wiring
Special Capabilities
High time stamp resolution for more accurate event sequencing

Charakterystyka

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Distributed architecture provides accurate event recording
  • Line fault detection on all inputs (switch inputs need resistors)
  • 24 Vdc bussed field power required
  • Module provides power to all field inputs, simplifying field wiring
  • High time stamp resolution for more accurate event sequencing
  • Log data from other events, including controller status and module alarms
  • Export data to PC applications for reporting or further analysis

Dokumenty i rysunki