Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-8922-RB-IS

PAC8000 Railbus signal isolator

Product Description

The PAC8000 Railbus Isolator is required when using any 2/1 modules in a node . The unit provides galvanic isolation between those modules interfacing to Intrinsic Safe field wiring on the 2/1 side of the isolator and those with conventional wiring on the 2/2 side.

Part Number
8922-RB-IS
Specialty Module
Galvanic Isolation for Intrinsicly Safe Field Wiring
Current Consumption
60mA Max @ 12VDC

Charakterystyka

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus

Dokumenty i rysunki