Emerson-P-EPXETC001

PACSystems™ RSTi-EP Ethercat Network Adapter, 2 Cu RJ45 Ports, 1024 bytes (Input + Output)

Product Description

an EtherCAT network adapter certified by the EtherCAT Technology Group

Part Number
EPXETC001
Network Adapter / Use
EtherCAT
Number of Modules
up to 64 active
Connection
2x RJ-45
Connection
2x RJ-45

Charakterystyka

  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Built-in Web Server for diagnostic information and firmware update through Ethernet and micro USB port
  • Support for daisy-chain/line topologies
  • Support for daisy-chain/line topologies

Dokumenty i rysunki