VersaMax IP Input Block, Profibus, 8 point

Product Description

VersaMax Modular is control and IO that can be snapped together to provide a compact node with a smaller footprint than typical control/IO combinations.

Part Number
IC676PBI008
Network Adapter / Use
DeviceNet / slave with Integrated I/O
I/O Count& Type
16 Point Sink Input; 24VDC & 8 Relay Output
I/O Specs
(2A@5-24VDC, 250VAC; 0.8A@48VDC; 0.5A@110VDC * 100uA, 100mVDC/Point)

Charakterystyka

  • Designed to minimize costs, these versatile controllers are easy to use and support and offer a wide range of I/O expansion modules and communications options.
  • Designed to minimize costs, these versatile controllers are easy to use and support and offer a wide range of I/O expansion modules and communications options.