Emerson-P-IC755CBS06RDA

QuickPanel+ 6" screen with View and Control (blank bezel)

Product Description

Simplify development and maintenance with one powerful device for operator interface (OI) and control. The multi-functional QuickPanel+ delivers actionable data and insight smarter, faster and easier than ever before.

Part Number
IC755CBS06RDA
Processor
Freescale i.MX535 (1 GHz ARM Cortex A8)
RAM
DDR3 SDRAM 512 MB
Operating System
Microsoft Windows Embedded Compact 7
Touch Panel Type
Analog Resistive Single Touch

Charakterystyka

  • Plug and play connectivity
  • Designed for easy installation and configuration by automation engineers
  • Fully integrated view, control and data historian
  • Multi-touch for optimum responsiveness
  • Vivid images for more complete process visualization
  • Fully functional web browser with multimedia capability
  • Email and text alerts based on user-defined settings
  • Custom, web-enabled reports and graphs
  • Remote diagnostics and security
  • Compatibility with third-party components

Dokumenty i rysunki