Emerson-P-IC757COW07WHMI

PACSystems™ RXi - Web Panel with 7" Sunlight Readable screen

Product Description

The RXi - Web Panel modular display portfolio, perfect for web hosted HMI applications, maximizes flexibility, performance, and durability.

rohs
Part Number
IC757COW07WHMI
Touch Screen
Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point)
Status Indicator
Tri-color LED
Operating System
Linux kernel 4.1.15 : Yocto
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1

Charakterystyka

  • Dual Core 1.0 GHz iMX6 Freescale processor, 2GB of DDR3 RAM and 4GB of Flash memory
  • Standard Linux Yocto OS, QT Webkit, and Chromium and Firefox Web browsers
  • Modular portfolio ranges from 7" to 24" screens in a widescreen format, with 7" to 15" models also available with outdoor Sunlight Readable (SLR) screens
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets

Dokumenty i rysunki