Emerson-P-IC758COWA07PC128

PACSystems™ RXi - Panel PC with 7" Sunlight Readable screen (4GB RAM, 128GB SSD)

Product Description

The RXi - Panel PC modular display portfolio with multiple options of separable screens and computing units maximized flexibility, performance, and durability

rohs
Part Number
IC758COWA07PC128
Touch Screen
Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point)
Status Indicator
Tri-color LED
Operating System
Windows 10 IOT Enterprise LTSC
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
RAM
4GB
SSD
128GB

Charakterystyka

  • Modular design allows you to switch between computing units with Dual or Quad Core processors, and 4 to 16GB of available RAM
  • Windows 10 IOT Enterprise LTSC OS installed standard
  • Easily swap between screen size options of 7" to 24" in a widescreen format (7" to 15" models also offer outdoor Sunlight Readable (SLR) screens)
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets

Dokumenty i rysunki