Emerson-P-IC760COW12CDA

PACSystems™ RXi HMI with 12" Sunlight Readable Widescreen (4GB RAM, 128GB SSD)

Product Description

12" RXi HMI Emerson Bezel, Outdoor SLR Widescreen

rohs
Part Number
IC760COW12CDA
Touch Screen
Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point)
Status Indicator
Tri-color LED
Operating System
Windows 10 IOT Enterprise LTSC
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
RAM
4GB
SSD
128GB

Charakterystyka

  • Next generation visualization with Movicon WebHMI at the core of the RXi HMI, ready to operate out of the box
  • IIOT Ready with OPC UA and MQTT protocols, robust toolsets and graphic packages, and tools for analysis
  • Easily swap between screen size options of 12" to 24" in a widescreen format (12" and 15" models also offer outdoor Sunlight Readable (SLR) screens)
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets

Dokumenty i rysunki