Emerson-P-IC830DP01207-NBEC

PACMotion High Speed Servo Drive, 12A, 240/480 V

Product Description

Compact and powerful drive designed for synchronous servomotors with advanced closed-loop control of torque, speed, and position

Part Number
IC830DP01207-NBEC
Drive Continuous Output Power
8,000 Watts
Rated Supply Voltage
240/480 V
Control Logic, Supply Voltage
24 V
Rated Output Current (RMS value +/-3%)
12:00 AM
Peak Output Current (+/-3%)
30 A
Peak Time
5s
Current Loop Bandwidth Max.
2 to 3 kHz
Velocity Loop Bandwidth Max.
0 to 600 Hz
Position Loop Bandwidth Max.
1 to 250 Hz
Update Rate
1.5 MHz
Weight (Standard Width)
2.7 kg
Weight (Extended Width)
2.9 kg
Height, without Connectors
306 mm
Height, with Connector
340 mm
Standard Width Front / Back
99 / 105 mm
Extended Width Front/Back
99 / 105 mm
Depth, without Connectors
228 mm
Depth, with Connectors
< 265 mm

Charakterystyka

  • Built on open EtherCAT communications
  • Multiple options to best fit your application
  • Standard Safe Torque Off (STO) according to IEC 62061 SIL 2 onboard
  • Designed for PACMotion Servo motors, but can also support 3rd-party motors
  • Expandable design with up to 50 coordinated axes of control in a single system: 40 physical and 10 virtual
  • Integrated with PAC Machine Edition Software for consistent programming
  • Entire system is synchronized to ensure all components work together

Dokumenty i rysunki