Enardo-P-FVFA Series

Enardo™ FVFA Series Free Vent Flame Arrestor

Product Description

Enardo Free Vent Flame Arrestors (FVFA) are designed to allow free venting in combination with flame protection for vertical vent applications. These arrestors are installed at the top of an atmospheric vent line or storage tank. They are typically used for end-of-the-line applications when the system operating pressure is near atmospheric levels and when there is minimal probability of a flame stabilizing on the flame arrestor element for an extended period.

Sizes
3/4 through 36
Housing Materials
Aluminum | Carbon Steel | 304 SS | 316 SS | Hastelloy
Cell Materials
Aluminum | 304 SS | 316 SS | Hastelloy
Gas Groups
IIA (D) | IIB3 (C) | IIC (B)
Options
Drain Plugs, Pressure Taps, Misc Fittings, Protective Coatings, Special Features

Dokumenty i rysunki

Charakterystyka

  • Maximum Flow
  • Low Pressure Drop
  • Easy Cleaning
  • Less Clogging
  • Less Maintenance
  • Single Element Design
  • Easily Removable Flame Cell
  • Available with ANSI, DIN and JIS Flanges