Fisher-P-CAV III Micro-Flat

Fisher™ CAV III Micro-Flat Trim

Product Description

Fisher CAV III Micro-Flat trim is designed for clean, cavitating services with pressure drops of up to 241 bar (3500 psi) and very low flow rates. This is a combination of two distinct products; combining the cavitation control of Cavitrol III trim with the low flow rate capability of Micro-Flat trim.

ped
Certifications
SIL capable, ATEX, CUTR, PED, CRN, NACE
Critical Service
Cavitation, Low Flow
Flow Characteristics
Linear
Material
Carbon Steel, Stainless
Operating Temperature
Standard Temperature
Pressure Class
ASME
Process Connection Type
Flanged, Butt Weld, RTJ, Threaded, Socket Weld
Shutoff Class
Class IV (FCI 70-2), Class V (FCI 70-2)
Valve Size
NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Dokumenty i rysunki

Charakterystyka

  • Designed to prevent cavitation.
  • Can be used in applications with very low flow rates.
  • Has a pressure drop limit of 241 bar (3500 psi).
  • The protected seat design separates the shutoff function from the throttling function to protect seating surfaces from throttling wear.
  • Cage-type trim allows removal and inspection of parts without taking the valve body out of the pipeline.
  • Hardened trim materials provide excellent wear resistance, resulting in long trim life.