Micro Motion-P-MVD-Coriolis

Micro Motion MVD Direct Connect

Product Description

The Micro Motion MVD Direct Connect combines the performance of Micro Motion flow meters with a direct Modbus interface. An I.S. barrier option enables hazardous-area installation and provides the same power conditioning benefits of a transmitter.

Electrical
Supply voltage 24 VDC ± 20%
Maximum consumption 3.5 W
Communications
Power LED
RS-485 LED
Baud half-duplex 1200 to 38,400
Protocol TIA/EIA-485 (RS-485)
Physical
Dimensions (H × W × D) 4.291? × 0.925? × 4.095?(109 × 23.5 × 104 mm)
Weight 0.34 lb (152 g)
Tightness enclosure IP50
Tightness terminal IP20
Screw terminal torsion 0.5 N-m

Charakterystyka

  • Simplify installation and reduce costs with a unique MVD Direct Connect architecture that integrates into a Modbus host
  • Receive comprehensive access to all Micro Motion process variables, embedded diagnostics and full sensor configuration
  • Install in hazardous areas and receive power conditioning with an optional compact DIN rail barrier

Dokumenty i rysunki