Micro Motion CNG Coriolis Flow Meter Consisting of CNG050S Sensor and 1700 Transmitter
Ostrzeżenie
Podjęcie tego działania może spowodować unieważnienie wyceny. Czy chcesz kontynuować? Postępowanie spowoduje konwersję koszyka na standardowe zamówienie, dzięki czemu będzie można wprowadzić zmiany.
Podjęcie tego działania może spowodować unieważnienie wyceny. Czy chcesz kontynuować? Postępowanie spowoduje konwersję koszyka na standardowe zamówienie, dzięki czemu będzie można wprowadzić zmiany.
Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Batch accuracy
±0.50% of rate
Repeatability
±0.25% of rate
Sensor maximum working pressure
5,000 psig (345 barg)
Meter approvals, calibrations, and certifications
• CSA • IECEx • NEPSI • ATEX
Turndown
10:01
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Output variables
Mass flow
Volume flow
Local display
Standard user interface with 2-line LCD panel
Two optical switches for local operation
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
One active 4–20 mA output
One active frequencty output
Frequency output can be configured as a discrete output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
Continuous process control
Two-phase flow/entrained gas
Meter verification
SIS Certified
Hazardous approvals
Class I, Div. 1
Class I, Div. 2
Zone 1
Zone 2
Charakterystyka
Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Satisfy needs for light- and heavy-duty vehicle dispensers with a purpose-built, single-meter solution
Accommodate most fluids with available 316L stainless steel construction
Choose from a wide range of transmitter options, including direct-connect, to accommodate dispenser design requirements
Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, and NAMUR
Save time with a compact design with no moving parts, requiring no special mounting or flow conditioning
Rely on custody-transfer-approved certification
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Maximize flexibility with integral or remote mounting
Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
Lower wiring costs and install easily and quickly
Eliminate the need for additional instruments with concentration and net flow measurement
Rely on custody-transfer approval and certification for SIL2 and SIL3
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface
Maksymalna liczba produktów, które mogą być porównane, to 4. Sprecyzuj wybór.
Ostrzeżenie o nieaktywnościx
Limit czasu sesji zostanie za chwilę przekroczony z powodu nieaktywności. Kliknij przycisk OK, aby przedłużyć sesję o 30 min.
Pozycja została pomyślnie dodana do listy.x
Pozycja została pomyślnie dodana do listy.
Wybierz kraj/region i język
Wybierz kraj/region
Wybierz język
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.