Micro Motion-K-FT-R025P-1500

Micro Motion R-Series Coriolis Meter Consisting of R025P Sensor and 1500 Transmitter

Dane techniczne

Micro Motion R025P Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, High Pressure
Mass flow accuracy (Liquid)
±0.50% of rate (standard)±0.40% of rate (optional)
Mass flow repeatability (Liquid)
±0.25% of rate (standard)±0.20% of rate (optional)
Volume flow accuracy (Liquid)
±0.50% of rate
Volume flow repeatability (Liquid)
±0.25% of rate
Mass flow accuracy (Gas)
±0.75% of rate
Mass flow repeatability (Gas)
±0.50% of rate
Density accuracy (Liquid)
±0.01 g/cm³ (10.0 kg/m³) (standard)±0.003 g/cm³ (3.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
2,300 psig (159 barg)
Meter approvals, calibrations, and certifications

• CSA
• IECEx
• NEPSI
• ATEX
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Charakterystyka

Micro Motion R025P Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, High Pressure
  • Achieve high-performance basic liquid mass flow and volume flow measurement in a compact design
  • Increase flexibility with available 316L stainless steel construction that is compatible with most fluids
  • Available with a rupture disk or purge fitting case
  • Cut costs with an integral transmitter that provides a flow-variable-only architecture
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Install virtually anywhere with compact design
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Dokumenty i rysunki

Micro Motion R025P Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel, High Pressure
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter