Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Micro Motion-2500

Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter

Product Description

Powered by MVD Technology, DIN rail-mounted transmitters easily fit into control room panels. A simple four-wire connection to the sensors for power and signal eliminates the expense of custom cabling

Produkty

Search
1-23 z 123 wyników dla Products
R300S
2500
T075F
2500
CMFHC3M
2500
CMF350P
2500
CMFS015P
2500
CMFS010M
2500
CMF200B
2500
CMFS150P
2500
F025A
2500
CMF350A
2500
T050F
2500
CMFS050P
2500
CMF025H
2500
CMF300A
2500
CMF200H
2500
CMF025M
2500
H050F
2500
CMF300B
2500
CMF300M
2500
CNG050S
2500
CMFS075M
2500
CMF010H
2500
CMFS015M
2500
1
1 2 3 4 5 6
Output variables

 •Mass & volume flow
 •Net product content / flow
 •Temperature
 •Density
 •Concentration
Local display
None
Power

 •Minimum 19.2 to 28.8 VDC
 •6.3 watts
 •Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

 •One active 4–20 mA output
 •One active frequencty output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options

 •Mounted on 35 mm rail
 •Rail must be grounded
Application types

 •Continuous process control
 •Two-phase flow/entrained gas
 •Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Charakterystyka

  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Dokumenty i rysunki

Części

Search
1-5 z 5 wyników dla Parts & Accessories
: