Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-P-3415 4+1 Dual-Configure Gas Ultrasonic Flow Meter

Rosemount™ 3415 4+1 Dual-Configuration Gas Ultrasonic Flow Meter

Product Description

Designed to minimize fiscal measurement uncertainty, the Rosemount 3415 4+1 Ultrasonic Flow Meter combines the power and performance of a field-proven Rosemount four-path chordal, British Gas-design meter (certified to OIML R137 1&2 Accuracy Class 0.5) with a one-path, reflective check meter in a single body. The reflective path increases sensitivity to costly buildup on pipeline walls, enabling operators to take necessary action before measurement is adversely impacted. The meter is equipped with ultra-fast 3410 Series Electronics that generate a wealth of predictive diagnostics displayed via MeterLink™ Software, providing a wealth of flow intelligence to help expedite identification of costly process upsets.

Produkty

Search
1-6 z 6 wyników dla Products
Line Sizes
DN100 to DN600 (4-in to 24-in)
Fluid Type
Gas
Accuracy
4-Path Meter: ±0.1% of reading relative over entire calibration range
1-Path Meter: ±0.2% of reading with calibration (±1.5% of actual vol without calibration)
Repeatability
4-Path Meter: ±0.05% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
2-Path Meter: ±0.1% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
Velocity
Rated up to 100 ft/s (30 m/s) with over-range performance exceeding 125 ft/s (38 m/s) on some sizes
Operating Gas Temperature
T-21 Transducers: -20°C to +100°C (-4°F to +212°F)
T-41 Transducers: -50°C to +100°C (-58°F to +212°F)
T-22 Transducers: -50°C to +100°C (-58°F to +212°F)
Operating Pressure Range
T-21/T-41/T-22 Transducers: 689 to 27,579 kPag (100 to 4,000 psig)
T-21/T-41/T-22 Transducers: 345 kPag (50 psig) minimum operating pressure available with reduced Qmax (see product datasheet)
Materials
Carbon steel and stainless steel

Charakterystyka

  • Detect buildup on pipeline walls in real time with sensitive 30°, single reflective path
  • Patented transducer synchronization method ensures the flow meter’s electronics provide the highest sampling rates possible without cross-interference.
  • Avoid common mode errors with chordal and reflective paths that work in unison
  • Reduce measurement uncertainty with process alerts for wall buildup, liquids, blockage and deviating gas quality
  • Speed issue resolution with 3D view of the flow profile that indicates swirl, crossflow, asymmetry and turbulence
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update

Dokumenty i rysunki