Rosemount-K-2051 Coplanar Pressure Transmitter and 304 Manifold

Rosemount™ 2051 Coplanar™ Pressure Transmitter and 304 Manifold

Dane techniczne

Rosemount™ 2051 Coplanar™ Pressure Transmitter
Reference Accuracy
Up to 0.05% of span
Warranty
Up to 5-year limited warranty
Rangedown
Up to 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 2000 psi (137,9 bar) Differential, Up to 2000 psig (137,9 bar) Gage
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ 304 Conventional Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Carbon Steel
Packing Material
PTFE, Graphite-based
Process Connections
1/2"-14 female NPT, IEC 61518
Process Connection Orientation
Parallel transmitter, 90° transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Charakterystyka

Rosemount™ 2051 Coplanar™ Pressure Transmitter
  • Patented coplanar technology allows direct mounting for flow and level solutions that provide installation flexibility
  • Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
  • Local Operator Interface offers easy-to-use menus and built-in configuration buttons for streamline commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Several primary elements provide a flow solution that is factory leak-tested and calibrated to simplify installation
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 304 Conventional Manifold
  • Assembles to transmitter flange in accordance with IEC 61518
  • Traditional (Flange x Flange and Flange x NPT) and wafer manifold styles meet a wide range of applications
  • 2-,3- and 5-valve configuration for assembly to multi-variable, absolute, gage and differential pressure transmitters
  • Manifold can be factory-assembled to a transmitter, leak-tested and calibrated for quick installation
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity

Dokumenty i rysunki

Rosemount™ 2051 Coplanar™ Pressure Transmitter
Rosemount™ 304 Conventional Manifold