Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-405 Orifice Plate Primary Element

Rosemount™ 405P Compact Orifice Plate Primary Element

Product Description

The Rosemount 405 Compact Orifice Primary Element delivers accurate flow measurements. Built with either a compact orifice plate, a patented 4-hole conditioning plate, or averaging pitot tube, this flow meter provides measurements for closed loop control, general purpose monitoring and custody transfer applications. Available in line sizes up to 12 in. (300 mm), this primary element is designed for gas, liquid and steam service and operates well in harsh process conditions.

Max. Operating Pressure
ANSI B16.5 600#, DIN PN100
Process Temperature Range
-315 to 850 °F (-193 to 454 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty

Charakterystyka

  • Easy-to-install direct mount primary element assembly provides straightforward installation between flanges
  • General purpose design delivers reliable and accurate flow measurement for gas, liquid and steam service
  • Available in 0.5 - 12 in. (15 - 300 mm) line sizes for application flexibility
  • Optional self-centering mechanism simplifies installation
  • Based on a ASME/ISO corner tap design to meet industry standards
  • T-shape sensor with flat upstream surface offers a fixed separation point for high performance over a wide flow range
  • Patented 4-hole design enables accurate flow measurement in disturbed flow profiles
  • Innovative orifice plate requires only 2D upstream and 2D downstream to reduce pipe straight-run
  • Does not require impulse lines, special flanges or piping modifications for cost-saving efficiency
  • Offers direct-mount capability for ease of installation

Dokumenty i rysunki