Rosemount-4392 Erosion Wireless Transmitter

Rosemount™ 4392 Erosion Wireless Transmitter

Product Description

Rosemount 4392 Erosion Wireless Transmitter provide continuous, accurate and highly sensitive real time erosion monitoring data, enabling maximum performance through process optimization and eliminate the need of costly walkdowns. The transmitters delivers superior erosion management data by using top of the range instruments thus providing improved data processing, flexible data management solutions and friendly user interface.

Probe Types
Reads multi-element sand probes
Resolution
24-bit instrument resolution
Communication Protocol
WirelessHART, IEC 62591
Measurement Frequency
2 min to 24 hours
Temperature Range
-40 °C (-40 °F) - +70 °C (158 °F)
Measurement Type
Raw data (for dedicated softwares) and calculated values (metal loss or corrosion rate) for generic data systems
Accuracy
Actual accuracy 10-100 ppm of probe element thickness, depending on probe type and environmental conditions

Charakterystyka

  • Provides continuous, accurate and highly sensitive monitoring data
  • Erosion transmitter compatible with sand probes from Emerson and other major vendors
  • Erosion transmitter compatible with probes from 1 up to 4 elements, from Emerson and other major vendors
  • Up to 20 meters probe cable allows for flexibility in conveniently positioning the transmitter for maintenance and radio signals
  • Flexibility in data formats and data management
  • 15x better sampling rate compared to previous generation
  • Improves measurement quality and reduces maintenance
  • WirelessHART® - seamless compatibility with existing Emerson devices
  • Optimized power consumption - battery last up to 4x more compared to previous generation

Dokumenty i rysunki