Rosemount™ 614 Cryogenic Spot Temperature Sensor

Product Description

Rosemount 614 is specifically designed for temperature measurements in cryogenic and refrigerated tanks.

These spot elements are wired through a mineral-insulated flexible steel cable which allows temperature measurements inside a full containment tank during the cool-down procedure, and for leak detection in the tank's insulation space. The temperature sensor elements are easily integrated through a conical connection or a junction box to the Rosemount 2240S Multi-input Temperature Transmitter.

Accuracy
±0.02 °C (±0.036 °F) with calibrated sensors
Element Type(s)
Pt-100 spot elements according to EN 60751
Number of Spot Elements
Single or dual elements
Measurement Range
-200 to +100 °C (-328 to +212 °F)
Overall Length
Maximum 300 m (984 ft)
Protective Sheath
4.5 mm (0.18 in.) AISI 316L filled with compressed magnesium oxide powder

Charakterystyka

  • Specially designed for cryogenic applications
  • For single point temperature measurements, cool-down and leak detection
  • Connect any number of sensors to temperature transmitter via a conical connection or a junction box
  • Select from a wide range of accessories

Dokumenty i rysunki