Tartarini-P-Floating Trunnion Ball Valves

Tartarini™ Floating and Trunnion Ball Valves

Product Description

Ball Valves are available in Floating and Trunnion types. These valves are full bore type and have been designed and manufactured for use in gas distribution and transport lines

ped
Available Configurations
Floating Type: Full bore valve with cast steel body. Lever or gear operatedTrunnion Type: Gear Double Block and Bleed full bore valve, with cast steel or forged body. Lever or gear operated
Body Size
Floating Type: DN 25, 50, 80, 100, 150 (NPS 1, 2, 3, 4, 6).Trunnion Type: DN 80, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600(NPS 3, 4, 6, 8, 10, 12, 14, 16, 18, 20, 24)
End Connection Styles
CL150, CL300, CL600
Inlet Pressure Range
100 bar / 1450 psig
Temperature Capabilities
Working: -20 to 60°C / -4 to 140°F

Charakterystyka

  • Antistatic and fire-proof design
  • High versatility for a wide range of different applications