Tescom-P-ER5100

TESCOM™ ER5100 Series Electropneumatic Actuator Regulator

Product Description

ER5100 Series consists of the ER5000 Series controller and a 44-4000 Series pressure reducing regulator integrated together. Inlet pressures are up to 4500 psig / 310 bar with two different outlet ranges of 400 and 900 psig / 27.6 and 62.1 bar. The ER5100 Series may be ordered with a Cv = 0.7 or a Cv = 2.0. This series offers fast accurate control in applications requiring continuous flow. Also available with the 44-5200 Series regulator (ER5110). Ideal for gas assist laser cutting and OEM equipment.

Pressure Rating (ER5100 System)
  Maximum Inlet: 4,500 psig / 310 bar
  Maximum Outlet: 400, 900 psig / 27.6, 62.1 bar
Pressure Rating (ER5110 System)
  Maximum Inlet: 3,500 psig / 241 bar
  Maximum Outlet: 500 psig / 34.5 bar
Flow Capacity
ER5100 System: Cv = 0.7, 2.0
ER5110 System: Cv = 0.06, 0.15
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • ER5100 System:
    • Captured venting
    • Fast responding, high flow system
    • Compact size
    • Includes all the features of ER5000 Series (0.1% accuracy, onboard PID loop, free software)
  • ER5110 System:
    • Venting (not captured) or non-venting
    • Fast responding, low pressure, low flow system
    • Suitable for both static and dynamic applications
    • Includes all the features of ER5000 Series (0.1% accuracy, onboard PI