Tescom-P-VK

TESCOM™ VK Series Valve Manifold Pressure

Product Description

VK Series block and bleed manifold offers control pressures of 6000 and 10,000 psig / 414 and 690 bar. This valve is based on TESCOM?s field proven VJ Series. Ideal for purge applications.

Maximum Operating Pressure
Stainless Steel: 10,000 psig / 689 bar
Brass: 6000 psig / 414 bar
Body Material
316 Stainless Steel or Brass
Seat Material
CTFE, Peek, Teflon® or Vespel®
Back-up Ring
CTFE
O-Rings
Buna-N, Ethylene Propylene, Kalrez® or Viton®
Remaining Parts
300 Series Stainless Steel, 17-4 Stainless Steel
Operating Temperature
See Data Sheet
Port Size & Type
1/4, 1/2
NPTF, MS33649
Flow Capacity
Cv = 0.28
Weight
5 lbs / 2.3 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • High pressure
  • Material options
  • Built-in metallic stop
  • Allows construction or repair along a pressurized line
  • Allows residual downstream pressure to bleed to zero
  • Low operating torque
  • High cycle life

Dokumenty i rysunki