Asco-SCE222E002LT.24/50-60

ASCO™ SCE222E002LT.24/50-60

QuickShip QuickShip
ANZ.:

Produktbeschreibung

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 16,0-BRASS-RESILIENT: PTFE-16,7 W-IP65

Body Material
Brass
Flow (Cv) / Flow (Kv)
3.82 / 3.30
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Cryo Fluid
Min to Max Operating Pressure (Cryogenic)
0 - 9 bar
Product Weight
1.10 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 50 °C
Min to Max Fluid Temperature
-196 - 90 °C
Orifice Size
16 mm
Voltage
25 Volts AC with 50, 60 Hz
Watt Rating
16.7 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Merkmale

  • Für Hochtemperaturmedien entwickelt
  • Dampfbetrieb bis zu 125 psi Differentialdruck und 355 °F
  • Verfügbar von 1/4 in. bis 1 in.

Dokumentation und Zeichnungen