AMO-Series Quarter-turn Manual Override

Product Description

Lightweight declutchable quarter-turn manual override specifically designed for use with all types pneumatic rack and pinion Actuator.

Power Source
Manual
Product Type
Manual Gear Operator
Actuation
Manual
Certifications
Enclosure sealed to IP-54
Control Type
Manual
Valve Type
Ball, Butterfly, Plug, Dampers, Globe
Operating Temperature
High up to +200 °C (+392 °F). Low up to -52 °C -62 °F).

Charakterystyka

  • 4 models available up to 3,500 Nm torque
  • Enclosure sealed to IP54
  • For use with all types pneumatic rack and pinion Actuator
  • Integral top flange (available ISO drive coupling)
  • Powder coated gearbox and handwheel
  • Superior die cast aluminum body for reduced weight