Flexim FLUXUS G70X SIL G Functional Safety

Product Description

The Flexim FLUXUS G70X SIL flow meter is an ideal choice when it comes to maintaining accurate measurements in harsh conditions – e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive gaseous media. The SIL 2 certification of the G70X SIL non-invasive flow meter includes the entire measuring system -the measuring transmitters and transducers.

Specifications

Fluid type
All gases
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.5 % of reading ±0,01 m/s (±0.03 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…3 % of reading ±0,01 m/s (±0.03 ft/s)
Repeatability
0.15 % of reading ±0,01 m/s (±0.03 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
NEPSI
PESO
KOSHA
Power supply
100-230VAC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
1barg (15 psig) to unlimited
Temperature range (media)
-40 to +240°C (-40 to +464°F)
Output
4-20mA active/passive
binary
Input
-
Communication Protocol
RS232

Features

  • Simple retrofitting during ongoing operation
    ideal for a subsequent increase in safety
    ideal for maintaining the protective function should an inline measurement fail
  • Comprehensive certification
    transducers, clamp device and electronics are part of the FMEDA
  • Extremely wide range of applications
    transducers and measuring transmitters for the flow measurement of gases
  • Straightforward retesting
    easy functional tests in no time at all
    convincing self-diagnosis functions
  • Transparent evaluations
    publication of FMEDA report
    full information on certification procedures and scope

Documents & Drawings