Asco-8222G002AC120/60,110/50D

ASCO™ 8222G002AC120/60,110/50D

Descripción del producto

ASCO 222 Series solenoid valves are designed for high-temperature applications found in commercial laundry and kitchen equipment, molding, steam atomization sterilizer, and autoclave applications. The pilot-operated valves come with a Y-body floating piston or diaphragm design for durability and reliability.

Body Material
Brass
Flow (Cv) / Flow (Kv)
4.00 / 3.46
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Steam
Product Weight
2.49 lb
Order Code
21396
Kit Number
304669
Coil Class
HB
Coil Number
238810-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 353 °F
Orifice Size
5/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Lead Length
18 inch
Carton Note
1/2 X 5/8 2NC BRASS 17.1/H AC
Seating Elastomer
PTFE
Mounting Direction
Any

Características

  • Diseñada para líquidos de alta temperatura
  • Servicio de vapor con presión diferencial de hasta 125 psi y 355 °F
  • Disponible en tamaños de 1/4 pulgada y 1 pulgada

Documentos y dibujos