No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-JKF8360G077AC240/60

ASCO™ JKF8360G077AC240/60

Descripción del producto

The ASCO 360 Series are plastic body solenoid valves designed for dispensing, damper control, and water applications in analytical and diagnostic equipment. The valves´ operation is similar to ASCO´s renowned 320 Series valve, but with a plastic body. The 360 Series is available with compression fitting ends for metal or plastic tubing to save installation cost.

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.11 / 0.10
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Product Weight
0.99 lb
Kit Number
304328
Coil Class
FT
Coil Number
238212-058
Orifice Size
3/32 in
Voltage & Frequency
240 Volts AC with 60 Hz
Watt Rating
6.1 W
Carton Note
1/4 X 3/32 3NC PLAST 6.1/F AC
Seating Elastomer
NBR
Mounting Direction
Any

Características

  • Mando directo para un rendimiento fiable
  • Asiento resistente que ofrece un cierre hermético
  • Se puede colocar en cualquier posición

Documentos y dibujos