Asco-SC8266D069VAC120/60

ASCO™ SC8266D069VAC120/60

Descripción del producto

The ASCO 266-S Series is a line of solenoid valves designed specifically for the on-off control of fuel oil in commercial and industrial burners. The valves are suitable for light and heavy fuel oils.

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.20 / 1.03
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Media
Fuel Oil
Product Weight
2.60 lbs
Kit Number
304099-V
Coil Class
F
Coil Number
400525-125
Orifice Size
1/4 in
Voltage & Frequency
120 Volts AC with 60 Hz
Watt Rating
15.4 W
Item Status
Active
Carton Note
1/2 X 1/4 2NC BRASS 15.4/F AC
Seating Elastomer
FKM
Mounting Direction
Vertical And Upright

Características

  • Caja de latón de uso general para una diversidad de aplicaciones
  • Funcionamiento de 2 vías normalmente cerradas o normalmente abiertas
  • Activación de palanca diferencial cero

Documentos y dibujos