DeltaV-P-VFxxxxHEADER

SmartProcess™ Header

Descripción del producto

Coordinated steam header control functionality often does not exist in an industrial powerhouse. Emerson's SmartProcess Header is a product used to automatically control and optimize the operation of a Steam Distribution System. SmartProcess Header provides coordinated control of all steam headers, allows prioritization of the headers to be set by operation personnel, maximizes steam to turbines if they are present, and optimizes header control for least cost operation.

Compatibilidad del sistema
El SmartProcess Header funciona en el DeltaV v10.3 o sistemas superiores.

Características

  • Elimina la mayoría de las intervenciones del operador durante las alteraciones de vapor
  • Evita los disparos en cascada que producen apagones totales
  • Aumenta la generación eléctrica in situ de un 10% a 20%