Fisher-P-BLE BLX

Fisher™ Types BLE and BLX Throttle Valve

Descripción del producto

Types BLE and BLX throttle valves function as a bypass on transmission stations reducing pressure up to 100 bar / 1450 psig. Type BLX version is equipped with a Type OS2 release relay to cut off pressure flow in case of outlet over pressure. Types BLE and BLX are in conformity with the Pressure Equipment Directive PED 2014/68-UE and are classified in category IV.

ped

Características

  • Robustas
  • Alta precisión
  • Apertura progresiva
Configuraciones disponibles
Tipo BLE: válvula reguladora
Tipo BLX: válvula reguladora con válvula de cierre
Tamaños de cuerpo
DN 25, 50 y 80
NPS 1, 2 y 3
Estilos de conexión final
PN 100 N, PN 50 B, PN 20 B
CL600, CL300, CL150
Presión máxima de operación
Cuerpo LCC: 100 bar, 1 450 psig
Cuerpo WWC-20: 96,7 bar, 1 402 psig
Capacidades térmicas
Cuerpo de la LCC: En funcionamiento-30 ° a 71 ° C,-22 ° a 160 ° F
Cuerpo WCC-20; Trabajo -20 ° a 71 ° C,-4 a 160 ° F
Pesos aproximados
Tipo BLE:
    DN 25: 12 a 14 kg
    DN 50: 22 a 26 kg
    DN 80: 43 a 51 kg

Tipo BLX:
    DN 25: 20 a 22 kg
    DN 50: 36 a 40 kg
    DN 80: 57 a 65 kg

Documentos y dibujos