No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Roxar-P-hp-mechanical-fittings

Roxar High Pressure Mechanical Access Fittings System

Descripción del producto

The Roxar Mechanical Access Fitting System is designed for widely used 2” mechanical system products and for retrievals under full operational pressure using the Roxar Mechanical Retrieval Tool (or any standard 2” tool). The system comprises hollow/solid plugs, access fittings with varying connections, materials and pressure ratings, and a range of covers. The result is effective and safe retrieval.

Documentos y dibujos