One of the most technologically advanced slurry valves on the market.

For applications downstream where a heavy scale can prevent isolation, disrupt production or pose a safety risk, Lunkenheimer provides solutions to mining applications in alumina, nickel and gold processes. Lunkenheimer products are used for severe applications such as isolation in heavy scale, tank blanking in viscous media, and isolation on the bottom of tanks or pipes where scale is present in the pipeline. They utilize a grinding action to ensure positive seating/shutoff and have the ability to handle heavy slurries, including saturated and viscous media which cause severe scaling in the pipeline.

En savoir plus
Cliquez pour continuer la lecture One of the most technologically advanced slurry valves on the market.

Products


Connect with Us

Activez JavaScript pour utiliser ce site Web.