Cryogenic and Refrigerated Storage
Simplify your instrumentation infrastructure from field to control room and get lifetime precision
In cryogenic tanks, it is critical to have measurements that will not fail. Radar technology provides a robust and virtually maintenance free level solution, offering highly accurate and reliable measurements at long range. It also has the ability to overcome difficulties associated with vapor, low dielectric constants, and thermal effects.
Emerson offers a wide range of automated and highly accurate continuous level and temperature measurement solutions, inventory calculations, and safety features such as overfill prevention and remote proof-testing.
Solve your cryogenic measurement challenges with a complete and integrated system solution. See how Gasum uses radar technology for level measurements and voted overfill prevention, with remote proof-testing capabilities for improved safety.
Ces bacs cryogéniques sont utilisés pour le soutage à petite échelle. Ces bacs sont pressurisés et comportent un nombre limité de piquages. On constate une demande croissante pour une précision de comptage transactionnel et des mesures indépendantes de niveau et de protection antidébordement.
Emerson propose différentes solutions adaptées à vos besoins, notamment la combinaison de plusieurs fonctions de mesure à l’aide d’un seul piquage :