Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
AVENTICS-P-E

Numatics™ Series E Tie Rod Cylinders

Product Description

The Series E specialty cylinder is a is an economic tie rod cylinder line that is ideal for a variety of OEM applications, providing long-lasting and reliable service. The file hard (60RC) high strength aluminum alloy tube provides a smooth corrosion free sealing surface and excellent abrasion resistance. The end caps are made of anodized aluminum for corrosion resistance. The cast iron rod bushing in addition to the extra wide wear band provide maximum load bearing support. The piston rod and rod seal and wiper are made from highly durable material for long-lasting service.

Bore size
1 ¼” to 8”
Operating environment
Indoor
Stroke
Max stroke 99”

Características

  • Interchangeability with pneumatic tie rod cylinder
  • Easy to mount with 10 mounting styles available.
  • Cost-efficient cylinder that is ideal for a variety of OEM applications, providing long-lasting and reliable service.
  • The end caps are accurately machined from (6061-T6) solid aluminum bar stock, anodized for corrosion resistance.
  • The floating cushion seal design gives the fastest stroke reversal possible by providing instantaneous full flow to piston.

Documentação e desenhos